Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
NUT FOR HEADS - MODEL D
Bill of material
0950200010
CODE
Code
0950200010
DI
Ø Diameter
mm
F
Thread
M22 x 1.5
CH
32 mm
H
7 mm
WG
Weight
44 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.