Catalog navigation
CAD model selection
Selectable products: 312
HELP_VARIABLE
Company
Baumer Group
Description
O200 - Photoelectric sensors
Bill of material
O200.GR-PV1T.72NV/E026_H006_T003
DT
Design
TYPE
Type
ER
Emitter / receiver
LS
Light source
VER
Version
OC
Output circuit
OF
Output function
NO
Number of outputs
AT
Adjustment
PC
Protection class
IP 67
MH
Housing material
Plastic (ASA, PMMA)
CT
connection types
TC
Typecode
AN
Article number
AG
beam visibility
WS
Website
EP
EPLAN
MO
Front (optics)
PMMA
WT
Weight
g
BT
Beam type
AOA
Alignment optical axis
ET
Voltage supply range +Vs
10 ... 30 VDC
CONS
Current consumption max. (no load)
OCU
Output current
EMRE
Emitter / receiver
SB
Actual range Sb
TW
Sensing distance Tw
SDE
background position Sde
SA
Scanning range Sa
OT
Operating temperature
CS
Certificates
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D