Catalog navigation
Селекция на CAD модел
Налични продукти: 52
HELP_VARIABLE
Company
Baumer Group
Description
O330 - Photoelectric sensors
Bill of material
O330.GP-NLNVT.72ZV/E022_T003
DT
Design
TYPE
Type
ER
Emitter / receiver
LS
Light source
OC
Output circuit
OF
Output function
AT
Adjustment
PC
Protection class
IP 67
MH
Housing material
Plastic (ABS, ASA, PMMA)
CT
Connection types
VER
Version
TC
Typecode
AN
Article number
AG
show auxiliary geometry
WS
Website
EP
EPLAN
MO
Front (optics)
PMMA
WT
Weight
g
AOA
Alignment optical axis
ET
Voltage supply range +Vs
10 ... 30 VDC
CONS
Current consumption max. (no load)
50 mA
OCU
Output current
SB
Actual range Sb
TW
Sensing distance Tw
TB
Sensing range
OT
Operating temperature
-25 ... +55 °C
CS
Certificates
CE, UL
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D