Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBD300-12GM40-E5-0,3M-V31 - Diffuse mode sensor
Bill of material
OBD300-12GM40-E5-0,3M-V31
PRODUCT_PICTURE
Product Picture
MANUID
OBD300-12GM40-E5-0,3M-V31
DESCSHORT
Short Description
Diffuse mode sensor OBD300-12GM40-E5-0,3M-V31
EAN
4050143433483
MANUTYPEDESC
Manufacturer Type Description
OBD300-12GM40-E5-0,3M-V31
AAC906005
Max. range of light scanner
300 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
640 nm
BAD826005
Diameter of sensor
12 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
brass nickel-plated
BAD856005
Length of sensor
45 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.060
LENGTH
0.120
WIDTH
0.100
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D