Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBM01_02 - Sliding Film(For Aluminum Plastic Sliding Bearing): Standard/Compact
Bill of material
OBM01-d10
CODE
Code
TYPE
Type
DD
d
mm
MAT
Material
Engineering Plastics Contain Lubricants And Special Fillers
DDTOL
d公差
+0.07/+0.030
D
12 mm
LA
La
mm
L
mm
TT
t
0.8 mm
TTDTOL
t公差
0/-0.1 mm
T1
0.8 mm
T2
0.4 mm
T3
0.8 mm
T4
1.0 mm
RR
r
3.0 mm
RR1
r1
3.0 mm
RRDTOL
rDTOL
-0.1/-0.2 mm
Z
2.5 mm
ZDTOL
Z Tolerance
-0.1/-0.5 mm
Z1
2.6 mm
WET
Weight
g
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D