Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR1500-R2F-E2-0,2M-V31-L - Retroreflective sensors
Bill of material
OBR1500-R2F-E2-0,2M-V31-L
PRODUCT_PICTURE
Product Picture
MANUID
OBR1500-R2F-E2-0,2M-V31-L
DESCSHORT
Short Description
Laser retroreflective sensor OBR1500-R2F-E2-0,2M-V31-L
EAN
4050143043743
MANUTYPEDESC
Manufacturer Type Description
OBR1500-R2F-E2-0,2M-V31-L
BAC640005
Max. output current
50 mA
AAB884005
max. switching distance
1800 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Red light, polarized
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
12 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
4.1 mm
BAD849004
Height of sensor
25.5 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.020
LENGTH
0.114
WIDTH
0.057
DEPTH
0.028
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D