Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ofh19_40 - Steel ball guide pillar assembly for mold base/press in type movable stop/fixed stop
Bill of material
OFH38-D20-L100-B50-F40
CODE
code
TYPE1
Types of
Press-in type
TYPE2
Types of
TYPE3
Types of
MAT
Guide post/sleeve material
SUJ2
MAT1
Steel ball material
SUJ2
MAT2
Ball cage material
MAT3
Stop material
S45C
MAT4
spring material
SWP-B
HRD
Guide post hardness
58HRC~Induction hardening (depth 1.5~2.0㎜)
HRD1
Guide bush hardness
58HRC~
HRD2
Steel ball hardness
62~67HRC
SUR
Stopper Surface Treatment
blackened
D
mm
DTOL
+0.020/+0.015 mm
L
mm
B
mm
F
F Minimum unit 10
mm
Enter value for F
F Minimum unit 10
mm
cm
inch
ft
E
50 mm
S
0~19 mm
S1
15 mm
A
4 mm
R
2.0 mm
TT
t
1.6 mm
DD
d
26
D1
37 mm
ACC
Accessory screws
TAC01-M08-L25
LINK
web link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D