Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFJ01_03 - Guide pillar loading and unloading type/pressing type without stop/movable stop/fixed stop for mold base
Bill of material
OFJ01-D20-L80
CODE
code
TYPE1
type1
Loading and unloading type
TYPE2
type2
MAT1
National standard material
GCr15~
MAT2
Equivalent material
SUJ2
HAR
hardness
58HRC~High frequency quenching (depth 1.5~2.0mm)
D
mm
L
mm
TOL
Tolerance
+0.020/+0.015 mm
D1
29 mm
MAA
Ma
10 mm
L1
15 mm
L2
10 mm
V
38 mm
T
5 mm
M
8 mm
DEP
depth
18 mm
DD
d
14 mm
A
4 mm
R
2.0 mm
D2
28 mm
D3
19.5 mm
H
14 mm
H1
7 mm
H2
8.5 mm
ATT
Attachment screw
TAC01-M8-L25
LINK
Website Link
Website Link
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D