Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFT01 - Steel ball guide sleeve LOCTITE adhesive type/loading and unloading type for mold base
Bill of material
OFT01-20-L50
CODE
code
OFT01
TYPE
type
LOCTITE adhesive type
MAT1
National standard material
GCr15
MAT2
Equivalent material
SUJ2
HAR
hardness
58HRC~
APP1
Applicable guide pillar diameter
APP2
Applicable guide pillar diameter tolerance
+0.020/+0.015
L
mm
DD
d
26 mm
D
37 mm
HH4
h4
0/-0.007 mm
A
10 mm
B
6 mm
V
4 mm
LINK
Website Link
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D