Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OGE381 - Type M18 Cube for wet areas
Bill of material
OGE381
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OGE381: Through-beam sensor; red light; light-on mode; PNP; 15 m; IP 65; IP 67;
DESCLONG
Long Description
Through-beam sensor; red light; light-on mode; PNP; 15 m; IP 65; IP 67; IP 68; IP 69K; M12 Connector
BN
Bestellnummer
OGE381
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OGE-HPKG/US/V4A/CUBE
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D