Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OGH41_42 - Precision needle roller guide column without stopper/movable stopper
Bill of material
OGH41-D13-L50
CODE
code
TYPE
type
MAT1
Material guide post/guide sleeve
SUJ2
MAT2
Material: Needle roller bushing
SUJ2+Super engineering plastics
MAT3
Material fastening pad
S45C
MAT4
Material movable stopper
S45C+SPC-1
D
mm
L
mm
F
mm
D2
mm
L1
mm
L2
mm
T
5 mm
M
mm
D1
mm
B
mm
DT0L
±0.01 mm
E
mm
D3
mm
H
mm
H1
mm
D4
mm
S
mm
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D