Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
OLET - Bimba Original Line Electric Thruster Actuators
Bill of material
OLET-750.011-12-NA-AP
PN
Part No.
BS
Body Size
ST
Style
BMT
Bearing Material
STROKE
Stroke
Inch
LEAD
Lead
Inch
MP
Mounting Plate
MMO
Motor Mount Option
SSTP
Stainless Steel Tooling Plate
T1
Switch Track Position 1
T2
Switch Track Position 2
T3
Switch Track Position 3
T4
Switch Track Position 4
EE
Rod Extension
EEL
Extra Extension Length
Inch
MT
Motor Type
MO
Motor Selection
BO
Brake Option
A
Inch
B
Cylinder B
Inch
AST
A + STROKE
Inch
BST
B + STROKE
Inch
B1
Motor B
- Inch
C
C SQ.
- Inch
D
- Inch
E
- Inch
J
- Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D