Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Festo
描述
OVTL (m) - 真空发生器, 模块化系统
明细表
8103599 OVTL-10-Q6-RQ-2-SLSL
TNR
产品代号
8103599
TYP
型号
OVTL
BAU
尺寸
mm
ANS
Compressed air supply port
ANSC
Connection position pressure supply
ANSCHL
Exhaust port
ANZ
Number of vacuum generators
PLA1
Position function
SEN1
Output signal vacuum sensor
PLA2
Position function
SEN2
Output signal vacuum sensor
PLA3
Position function
SEN3
Output signal vacuum sensor
PLA4
Position function
SEN4
Output signal vacuum sensor
PLA5
Position function
SEN5
Output signal vacuum sensor
PLA6
Position function
SEN6
Output signal vacuum sensor
PLA7
Position function
SEN7
Output signal vacuum sensor
PLA8
Position function
SEN8
Output signal vacuum sensor
L
74.500 mm
L1
40.500 mm
L2
10.500 mm
L3
10.500 mm
L4
30.500 mm
B
17.000 mm
C
17.000 mm
D
12.000 mm
CNSMASSEXACT
重量
0.1088 kg
建議
No recommendations available.
下載CAD模型
Previews
3D
尺寸
2D