Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OY121S - Use in factory automation
Bill of material
OY121S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OY121S: Safety light grid; Protected area height 810 mm; IEC 62061 SILcl 3; IP 6
DESCLONG
Long Description
Safety light grid; Protected area height 810 mm; IEC 62061 SILcl 3; IP 65; IP 67; Connector
BN
Bestellnummer
OY121S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OYA0810-03-4-20-P-1
ERPGRSUPPLIER
ERP Group Supplier
C2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
953
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D