Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OY805S - Floating blanking with configurable suppression
Bill of material
OY805S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OY805S: Safety light curtain; Protected area height 760 mm; Resolution (detectio
DESCLONG
Long Description
Safety light curtain; Protected area height 760 mm; Resolution (detection capacity d) 14 mm; IEC 62061 SILcl 3; IP 65; Connector
BN
Bestellnummer
OY805S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OYA0760-14-4-05-P-1-B
ERPGRSUPPLIER
ERP Group Supplier
C2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
861
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D