您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
OZW672.01 Web Server 1 LPB Gerät(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Standard controllers
Communicating heating controllers
Heating controller RVL4..
Field devices for RVL4..
OZW672.01
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/hlkprodukte/standardregler/kommunikativeheizungsregler/heizungsreglerrvl4/feldgeraetezurvl4/ozw67201/ozw672_01_bpz_ozw672_01.prj},{NB=OZW672.01 Web Server 1 LPB Gerät(0)},{SA700ID06=0.000},{SA700ID05=0.000},{SA700ID04_=MIN},{SA700ID39_=MIN},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/ad/b0/a6v10335379.png},{SA700ID04=OZW672.01 Web Server 1 LPB Gerät},{SA110ID05=OZW672.01},{BUSPROTOKOLL=\"LPB/BSB (twisted pair)},{SA100ID04=ohne Display},{BUSSPROTKOLL=},{SA200ID03=},{SA400ID03=},{SA71012ID04=11},{SA71012ID05=12},{SA71012ID06=13},{SA71012ID07=14},{LINK=http://www.siemens.com/btproduct?BPZ:OZW672.01},{SA810ID03=BPZ:OZW672.01},{SA810ID04=BPZ:OZW672.01},{SA810ID06=7612914081728},{SA810ID10=Web-Server für 1 LPB/BSB Gerät},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
OZW672.01_BPZ:OZW672.01
Bill of material
OZW672.01 Web Server 1 LPB Gerät(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Valve assembly type
OZW672.01 Web Server 1 LPB device
BUSPROTOKOLL
Bus Protokoll
"LPB/BSB (twisted pair)
SA100ID04
Product Maingroup
without display
SA200ID03
mounting type
SA400ID03
Housing front material
SA71012ID04
width
11
mm
SA71012ID05
depth
12
mm
SA71012ID06
height
13
mm
SA71012ID07
mass (net)
14
kg
SA700ID06
Maximum ambient temperature (during operation)
0.000
LINK
http://www.siemens.com/btproduct?BPZ:OZW672.01
SA810ID03
Manufacturer’s reference number
BPZ:OZW672.01
SA810ID04
Datanorm number
BPZ:OZW672.01
SA810ID06
GTIN number
7612914081728
SA810ID10
Description
Web server for 1 LPB/BSB device
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
OmniClass title
Wide Area Network Servers
UNICLASSC
Uniclass Code
Pr_75_75_15_21
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D