Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
OZW772.01_BPZ:OZW772.01
Bill of material
OZW772.01 Web Server(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
OZW772.01 Web Server
SA110ID05
Main product group
OZW772.01
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
88 mm
SA71012ID05
Width
40.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.61 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:OZW772.01
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:OZW772.01
SA810ID04
DataNorm number
BPZ:OZW772.01
SA810ID06
GTIN number
7612914059802
SA810ID10
Description text
Web server for 1 Synco device
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC001099
ETIMCLASSN
ETIM classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
OmniClass title
Wide Area Network Servers
UNICLASSC
Uniclass code
Pr_75_75_15_21
Recommendations
Loading ...
Download CAD models
Previews
3D
2D