Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Chinese Manufacturers
Description
P-KGSP50-30 - Die Mounted Cam Unit
Bill of material
P-KGSP50-30
CN
Catalog No.
P-KGSP
W
50 mm
THETA
30
S
travel
60.0 mm
WF
Working Force kN (tonf)
14.7(1.5) kN(tonf)
SIL
Initoal Load of Spring Force N
84.5(8.6) N(kgf)
SFL
Final Load of Spring Force N
591.5(60.2) N(kgf)
TW
Total weight
20.4 kg
KEY
mm
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D