Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Boteco
Description
P530CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4
Bill of material
P53050.VZM10X070CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
E
13 mm
MIS05
s
5 mm
MIS06
R
12.4 mm
MIS07
d1
mm
MIS08
Q
mm
MIS09
Weight
g
MIS10
F1
N
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D