Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Boteco
Description
P534 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 24
Bill of material
P53460.VZM16X170
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
18 mm
MIS03
H1
40 mm
MIS04
E
24 mm
MIS05
s
7 mm
MIS06
R
24 mm
MIS07
d1
mm
MIS08
Q
mm
MIS10
F1
N
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D