Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Boteco
Description
P540 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 12,4 AND NON SLIP BASE
Bill of material
P54050.VZM10X070
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
H3
MIS05
E
13 mm
MIS06
s
5 mm
MIS07
R
12.4 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
g
MIS11
F1
kN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D