Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Boteco
Description
P901 - MOUNTING FOOT WITH NON-SLIP BASE
Bill of material
P901 -40 M8 45
IDNR
Ident number
ART
Art.
ARTX
P901
D
mm
D2
mm
H
mm
H1
mm
H3
mm
E
13 mm
S
s
5.0 mm
R
12.5 mm
D1
d1
D1IN
Q
mm
PESO
Weight
g
F1
10000 N
VER
mm
PPATH
p901_asmtpl.prj
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D