Catalog navigation
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
Boteco
Description
P908CIN - PLASTIC MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15 AND NON-SLIP BASE
Bill of material
P90860.TM14X13001CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
D2
53 mm
MIS03
H
20 mm
MIS04
H1
26 mm
MIS05
H3
29 mm
MIS06
E
16 mm
MIS07
s
6.5 mm
MIS08
R
15 mm
MIS09
d1
mm
MIS10
Q
mm
MIS11
Weight
g
MIS12
F1
13000 N
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D