Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
PAF - Asynchronous coaxial gearmotor with gear pairs
Bill of material
PAF4T2 6,48 B3
TYP
Type
PAF4T2
I
Ratio
GBINFO
Gearbox info
Parallel-axis gears - 96% efficiency
CPL
Coupling
AS
Applicable standard
LUB
Lubricant
Food grade (NSF H1)
SMAT
Shaft and screws material
Stainless steel
DP
Delivered power
130W
NLMS
No-load motor speed
2800rpm
NLGBS
No-load gearbox output speed
432rpm
RTQ
Rated torque
2,8Nm
SV
Supply voltage
230/400 Vac - 50Hz
SC
Supply current
0,65/0,38 A
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP67 (CEI EN 60529)
WT
Weight
6,15 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D