Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
PanelView 5510 Graphic Terminal - PanelView 5510 Graphic Terminal
Bill of material
2715P-T7CD
CN
Catalog Number
2715P-T7CD
DESC
Description
PanelView 5510, 7 in.
IT
Input Type
TS
Terminal Size
Inch
DST
Display Size Type
4:3 Aspect ratio Display
BR
Branding
CC
Conformal Coat
A1
Cutout Height
142.0 mm
B1
Cutout Width
184.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D