Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PARENZO VERTICAL - Mirrors with perimetral light
Bill of material
S931177SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S931177SL
MAT2
Frame finish
USB
USB port
WT
Watt
46 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S931177SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce. S931177SL
SDESCR2
Very Short Description 2
PARENZO L40xH160xP6.5 SL
ARTDESC
Article Description
Brand: INDA Serie: PARENZO Specchio d arredo rett. con luce Prod. No.: S931177SL L40xH160xP6.5 Aluminium SL
INTERCODE
International Code
EAN-13:8021586828712
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
40 cm
HEIGHT
Height
160 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
10 kg
SER
Series
Parenzo
LINE
Line
Mirror with Lighting
MOD
Model
S931177SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S93
STRUT
Material structure
Aluminium
Recommendations
Loading ...
Download CAD models
Previews
3D
2D