Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
PAT-100 - Side connection
Bill of material
PAT-100
MODEL
Pad type
Circle pad
OBJECT
Item
PAT-100
A
Pad dia
100 mm
B
Whole length
35.0 mm
JOINT
Size of Pu tube
Rc 1/8'' mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D