Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHELIC
Description
PATS-10 - Side spring type
Bill of material
PATS-104
MODEL
Pad type
Circle pad
OBJECT
Item
A
Pad dia
mm
B
60.000 mm
C
8.000 mm
PU
Size of PU tube
PU pipe 6x4 mm
SL
Spring elasticity length
mm
SCM
Suction cup material
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D