Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 18
HELP_VARIABLE
Company
Spyraflo
Description
PB-AF
Bill of material
PB0-6M-AF
PN
Part Number
DESC
Description
Pillow Block, Self Aligning, High Speed Acetal Bearing
BT
Bearing Type
Plain
ALIGNMENT
Alignment
Self-Aligning
MOUNTING
Mounting
Aluminum Pillow Block
NOMID
Nominal ID
IDMIN
ID Minimum
IDMAX
ID Maximum
MAXRL
Max Radial Load
N
MAXS
Max Speed
rpm
WEIGHT
Weight
g
AM
Allowable Motions
Linear, Oscillating, Rotating
ARO
Available Retainer Options
Clear Zinc Plated (CZP)
SRF
Standard Retainer Finish
Black Oxide
SR
Shaft Requirements
Recommended surface finish: 16 RMS (.4 Ra)
OT
Operating Temperature
Celcius -40 to 82 °
FC
Friction Coefficient
0.1 to 0.3 µ
STORAGE
Storage
Clean, dry
MAINTENANCE
Maintenance
Maintenance free
WEBPAGE
Webpage
http://www.spyraflo.com/products/pillow-block-self-aligning-high-speed-acetal-bearing/pb0-6m-af
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D