Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Spyraflo
Description
PB-N
Bill of material
PB4-750-N
PN
Part Number
DESC
Description
Pillow Block, Self Aligning, Needle Roller Bearing
BT
Bearing Type
Rolling Element
ALIGNMENT
Alignment
Self-Aligning
MOUNTING
Mounting
Aluminum Pillow Block
NOMID
Nominal ID
IDMIN
ID Minimum
IDMAX
ID Maximum
MAXRL
Max Radial Load
N
MAXS
Max Speed
rpm
WEIGHT
Weight
g
AM
Allowable Motions
Oscillating, Rotating
ARO
Available Retainer Options
Clear Zinc Plated (CZP)
SRF
Standard Retainer Finish
Black Oxide
SR
Shaft Requirements
Hardened Shaft 58 - 64 Rc, (Minimum depth .040" [1mm] in case hardened); Surface finish: 16 RMS (.4 Ra) Minimum
OT
Operating Temperature
Celcius -30 to 100 °
FC
Friction Coefficient
0.004 to 0.008 µ
STORAGE
Storage
Clean, dry storage. Desiccants or rust inhibiting paper is recommended for long term storage.
MAINTENANCE
Maintenance
Maintenance free or scheduled maintenance depending on application and environment.
WEBPAGE
Webpage
http://www.spyraflo.com/products/pillow-block-self-aligning-needle-roller-bearing/pb4-750-n
Recommendations
Loading ...
Download CAD models
Previews
3D
2D