Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_10_2400 - Signal Transformer
Bill of material
PC-10-2400
PN
Part Number
PC-10-2400
DESC
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 10VCT Output Series
POWERVA
Power
24 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
2.25 in. (57.2 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D