Catalog navigation
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
Motovario
Description
PC-SWL - Pre-stage helical model + worm geared motor with torque limiter
Bill of material
PC 071 SWL 075 T 30 (3x10) 120x19 BS
PC
Size prestage
GR
Size
RAP
Ratio
COLL
Connection
PAM
Input PAM flange
ES
Design
ACU
Output hole shaft (d)
mm
VB
Double input shaft
TFU
Output flange
DFU
Output flange dimension (d)
-
PFU
Output flange position
BR
Torque arm
PBR
Pos. torque arm
CAP
Cover
TIP
Motor type
GRA
Motor size
SIGLA
RAF
Cooling
-
FC
Motor execution
-
TF
Break type
-
AF
Brake power supply
-
COP
Terminal box cover
-
CVE
Fan cover
-
MOR
Pos. terminal box
A1
- mm
AC
- mm
BB
mm
BM
- mm
C
- mm
D
mm
DG
mm
DM
- mm
E
- mm
EA
- mm
EB
- mm
EC
- mm
F
- mm
F1
- mm
G
mm
GG
mm
GG1
- mm
G1
- mm
G2
mm
H
mm
H1
- mm
H2
- mm
I
mm
I2
mm
K0
- mm
K1
- mm
LB
- mm
LL
- mm
LM
mm
L1
- mm
N
mm
N1
mm
O1
- mm
PM
mm
PM1
- mm
R
mm
R1
- mm
S
mm
S1
- mm
TM
- mm
TT
mm
T1
mm
T2
mm
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D