Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PC1001-A3_S54451-B200-A1
Bill of material
S54451-B200-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PC1001-A3
SA700ID04
Product feature
PC1001-A3 Voice alarm pan. Compact 400
SA700ID05
Width
710.0 mm
SA700ID06
Depth
950.0 mm
SA700ID07
Height
305.0 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/btproduct?S54451-B200-A1
SA810ID03
Manufacturer’s reference number
S54451-B200-A1
SA810ID04
Datanorm number
S54451-B200-A1
SA810ID06
GTIN number
SA810ID10
Description text
PC1001-A3 Voice alarm pan. Compact 400
SA810ID14
Quantity units
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC002685
ETIMCLASSN
ETIM Classname
Central fire alarm control panel
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-27 13 13
OMNICLASS
Omniclass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_75_75_30_98
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.