Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Sati
Description
PC8M-12 - Timing belt pulleys GW
Bill of material
0812040
MAT
Material
FLA
Flange
CODE2
Code
CODE
Code
TYPE
Type
CFL
Flange code
Z
Number of teeth
mm
DD
Bush d / Bore.
DP
Dp
mm
DE
De
mm
DF
Df
mm
DM
Dm
mm
DI
Di
0
F
20.0 mm
S
mm
R
mm
WEIGHT
Weight
kg
DD1
Bush d / Bore.
DD2
Bush d / Bore.
mm
MB1
Max. Bore
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D