Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2001-A1_S54451-B19-A1
Bill of material
PCA2001-A1 Erdschlussüberwachung (24V)(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PCA2001-A1
SA700ID04
Product feature
PCA2001-A1 Earth fault monitoring (24V)
SA700ID05
Width
75 mm
SA700ID06
Depth
40 mm
SA700ID07
Height
70 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/btproduct?S54451-B19-A1
SA810ID03
Order number
S54451-B19-A1
SA810ID04
DataNorm number
S54451-B19-A1
SA810ID06
GTIN number
SA810ID10
Description text
Earth fault monitoring (24V)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Insulation and earth fault monitoring relay
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 39 11
OMNICLASS
Omniclass title
Electrical Grounding Device
UNICLASSC
Uniclass code
Pr_70_75_04_94
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D