Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2007-A1_S54451-B25-A1
Bill of material
S54451-B25-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
PCA2007-A1 Autom. volume control micro
SA110ID05
Product type (ASN)
PCA2007-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
36.00 mm
SA700ID06
Depth
98.00 mm
SA700ID07
Height
64.00 mm
SA700ID08
mass (net)
0.14 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B25-A1
SA810ID03
Order number
S54451-B25-A1
SA810ID04
Datanorm number
S54451-B25-A1
SA810ID06
GTIN number
SA810ID10
Description text
PCA2007-A1 Autom. Lautst.regel.-Mikro
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
0
ETIMCLASSN
ETIM classname
0
IFCEXPORT
IfcExportAs
IfcAudioVisualAppliance.MICROPHONE
OMNICLASSNU
OmniClass number
23-37 15 29 11 11
OMNICLASS
OmniClass title
Microphones
UNICLASSC
Uniclass code
Pr_60_75_06_53
SA740ID04
Approval markings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D