Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2020-A1_S54451-B88-A1
Bill of material
S54451-B88-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
PCA2020-A1 FU 30.00 PRO GPS receiver
SA110ID05
Product type (ASN)
PCA2020-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
75.00 mm
SA700ID06
Depth
42.00 mm
SA700ID07
Height
90.00 mm
SA700ID08
mass (net)
0.090 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B88-A1
SA810ID03
Order number
S54451-B88-A1
SA810ID04
Datanorm number
S54451-B88-A1
SA810ID06
GTIN number
SA810ID10
Description text
PCA2020-A1 FU 30.00 PRO GPS-Empfänger
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC002942
ETIMCLASSN
ETIM classname
Accessories/spare parts for alarm systems
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.ANTENNA
OMNICLASSNU
OmniClass number
23-37 23 19 15
OMNICLASS
OmniClass title
Radio Broadcast Receivers
UNICLASSC
Uniclass code
Pr_75_75_90_71
SA740ID04
Approval markings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.