Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2021-A1_S54451-B89-A1
Bill of material
S54451-B89-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
75.00 mm
SA700ID06
Depth
42.00 mm
SA700ID07
Height
90.00 mm
SA700ID08
mass (net)
kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B89-A1
SA810ID03
Order number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC002942
ETIMCLASSN
ETIM classname
Accessories/spare parts for alarm systems
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.ANTENNA
OMNICLASSNU
OmniClass number
23-37 23 19 15
OMNICLASS
OmniClass title
Radio Broadcast Receivers
UNICLASSC
Uniclass code
Pr_75_75_90_71
SA740ID04
Approval markings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D