Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
PCCE - Direct current worm gearmotor with planetary reduction stage
Bill of material
PCCE 24MP3N 33,25 B3S
TYP
Type
I
Ratio
GBINFO
Gearbox info
Reversible worm+planetary - 88% efficiency
CPL
Coupling
SMAT
Shaft and screws material
AS
Applicable standard
AP
Absorbed power
DP
Delivered power
MSP
Motor speed
2800rpm
GBSP
Gearbox output speed
84rpm
RTQ
Rated torque
SV
Supply voltage
24Vdc
SC
Supply current
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
Recommendations
Loading ...
Download CAD models
Previews
3D
2D