Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SHELE
Description
PCH14
Bill of material
PCH14-L5-100-BC-M20-C3
MODEL
PCH14
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
L
397 mm
A
50 mm
N
6
M
1
KG
10.5 kg
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D