Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SHELE
Description
PCH17
Bill of material
PCH17-L5-100-BC-M75-C3
MODEL
model
PCH17
SB
Screw brand
L-Standard platform system
SL
Screw lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor position
MB
Motor brand
BRAKE
brake
HS
Origin sensor
LS
Limit Sensor
L
442 mm
A
50 mm
N
6
M
1
KG
14.8 kg
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D