Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
PCRI - filter regulator
Bill of material
8141656 PCRI-100-F90-12-C-T3
TNR
Part number
TYP
Type
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
LODLEVEL
LOD Level
B1
74.000 mm
B2
100.300 mm
B3
37.000 mm
B4
61.000 mm
B5
50.000 mm
B6
19.000 mm
H1
88.000 mm
H2
182.900 mm
H3
49.000 mm
H4
112.500 mm
H5
10.000 mm
D1
40.000 mm
SW
36.000 mm
CNSMASSEXACT
Weight
1.950 kg
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D