Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-EI End Insert
Bill of material
HellermannTyton 166-31803
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, end insert
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel plated brass (NPB)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-100 °C to +300 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
E
Minimum bore size
mm
F
Length
mm
G
Length
mm
H
External diameter max.
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D