Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-FMC Fixed Thread Compression Fitting, IP65
Bill of material
HellermannTyton 166-34102
IDNR
Identification
DESCRIPTION14
Short Description
Metallic compression fitting, fixed thread
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
nickel-plated brass, Polyamide
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
External diameter max.
mm
P
Minimum bore size
mm
R
SW main body
mm
S
A/F Nut
mm
T
SW main body
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D