Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HellermannTyton
Description
PCSB-PC Plain Hole Connector, IP54
Bill of material
HellermannTyton 166-34002
IDNR
Identification
DESCRIPTION14
Short Description
Metallic fitting, plain hole connector
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Nickel plated brass (NPB)
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-100 °C to +300 °C
URL1
Deeplink
Deeplink(de)
K
Length
mm
L
Minimum bore size
mm
M
SW main body
mm
N
SW main body
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D