Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PCWEJAF25 - PARALLEL CLAMP WITH EXCHANGEABLE JAWS AF25
Bill of material
284134 0
IDNR
Identnr
ARTICLE
Article
WITTE-PARALLEL CLAMP WITH EXCHANGEABLE JAWS AF25
A
dia
25.000 mm
B
65.000
C
M
M6
D
5.000 mm
EADJUSTMENT
EMIN-EMAX 0-8mm
mm
Enter value for EADJUSTMENT
EMIN-EMAX 0-8mm
mm
cm
inch
ft
WEIGHT
20.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Z
0.500 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D