Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
PE110 - Pressensteuerung
Bill of material
REXROTH 0608830186 PE110
BESTNR
Bestell-Nummer
0608830186
TYP
Type
PE110
L1
Length L1
295.000 mm
L2
Length L2
310.000 mm
B1
Width B1
58.000 mm
B2
Width B2
21.000 mm
B3
Width B3
5.500 mm
B4
Width B4
100.000 mm
B5
Width B5
106.000 mm
H1
Height H1
310.000 mm
H2
Height H2
295.000 mm
H3
Height H3
5.000 mm
H4
Height H4
9.000 mm
H5
Height H5
30.000 mm
H6
Height H6
267.000 mm
D1
Diameter D1
10.000 mm
D2
Diameter D2
5.500 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D