Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PE2593 - Type PN / PE with digital display
Bill of material
PE2593
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PE2593: Electronic pressure sensor; -1...25 bar; -14.5...362.5 psi; -0.1...2.5 M
DESCLONG
Long Description
Electronic pressure sensor; -1...25 bar; -14.5...362.5 psi; -0.1...2.5 MPa; G 1/4 external thread; switching signal; analogue signal; IO-Link; 4...20; (scalable 1:5) mA; 0...10; (scalable 1:5) V; Connector; -25...80 °C; IP 65; IP 67; relative pressure
BN
Bestellnummer
PE2593
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PE-025-REG14-MFRKG/US/ /E
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D