Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
Peikko PSB
Bill of material
Peikko PSB 10/135-2/260 (65/130/65)
DN
Diameter of studs
mm
HV
Height of studs
mm
Enter value for HV
Height of studs
mm
cm
inch
ft
N
Number of studs
LD
Laying direction
CNOM
Concrete cover cnom
mm
S
Spacers
AP
Assembly profile
AA
Spacing of studs aa
mm
Enter value for AA
Spacing of studs aa
mm
cm
inch
ft
A1
Spacing of studs a1
mm
Enter value for A1
Spacing of studs a1
mm
cm
inch
ft
A2
Spacing of studs a2
mm
A3
Spacing of studs a3
mm
A4
Spacing of studs a4
mm
A5
Spacing of studs a5
mm
A6
Spacing of studs a6
mm
A7
Spacing of studs a7
mm
A8
Spacing of studs a8
mm
AE
Spacing of studs ae
mm
Enter value for AE
Spacing of studs ae
mm
cm
inch
ft
LAP
Lenght of assembly profile
260 mm
HF
Heigth of flat steel
5 mm
WAF
Width of assembly profile
30 mm
DDR
Diameter double rebar
0 mm
ARTNR
Product code
Peikko PSB 10/135-2/260 (65/130/65)
LOG
Level of Geometry
Recommendations
Loading ...
Download CAD models
Previews
3D
2D