Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Boteco
Description
PEPVZE16 - STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 16 - TURNED
Bill of material
PEP.VZE16X6M14X70
SHA256
INAME
Internal name
CODE
Art.
MIS01
E
16 mm
MIS02
s
6.5 mm
MIS03
h
23.5 mm
MIS04
R(±0,1)
15 mm
MIS05
d1(6g)
mm
MIS06
Q
mm
MIS07
Weight
gr
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D